How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LQ: | 10.45 in |
| D: | 6.5 | F: | 6.38 |
| AK: | 4.5 | AG: | 11.5 |
| Center Distance (in): | 6 in | G: | 3.19 |
| B: | 14.5 | C: | 16.5 in |
| FA: | 11.13 in | BE: | 0.38 in |
| T: | 3.438 | AE2: | 0.52 |
| AJ: | 5.88 | AE1: | 0.52 |
| J: | 12.75 in | AD: | 10.52 |
| BD: | 6.5 | FZ: | 0.33 in |
| RQ: | 10.01 in | V: | 4.256 in |
Technical Specifications
| Output Diameter (in): | 3.438 in | Input Style: | C-Face Quill |
| Motor Frame Size: | 56 | Thrust Rating - output shaft: | 3990 |
| Output RPM: | 17 | Bore Code: | 55 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | H1 |
| Series Code: | GR | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Direction: | H1 | Ratio: | 100:1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series: | GR Series - Ironman Worm Gear Reducers | Model Code: | HMQ860 |
| Assembly: | HMQ-H1 | Output Key: | 7/8 X 4.00 |
| Center Distance (in): | 6 | Service Factor: | 1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 2.571 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 5886 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

