How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AD: | 10.52 |
| FZ: | 0.33 in | LQ: | 10.45 in |
| BE: | 0.38 in | B: | 14.5 |
| T: | 2 | AJ: | 5.88 |
| RQ: | 10.01 in | AG: | 11.5 |
| C: | 16.5 in | AE1: | 0.52 |
| BF: | 0.41 | FA: | 11.13 in |
| Center Distance (in): | 6 in | BD: | 6.5 |
| D: | 6.5 | G: | 3.19 |
| AE2: | 0.52 | V: | 4.256 in |
| J: | 12.75 in | F: | 6.38 |
Technical Specifications
| Bore Code: | 32 | Thrust Rating - output shaft: | 3633 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | HMQ860 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Ratio: | 5:1 | Ratio Range: | 5:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Series Code: | GR | Output Diameter (in): | 2 in |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 35.1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 6 | Output Shaft Direction: | H1 |
| Output RPM: | 350 | Assembly: | HMQ-H1 |
| Output Shaft Assembly Code: | H1 | Output Torque Rating (in-lb): | 6068 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

