How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | C: | 16.5 in |
| AE2: | 0.52 | BE: | 0.38 in |
| BD: | 6.5 | D: | 6.5 |
| AK: | 4.5 | T: | 2.188 |
| B: | 14.5 | FZ: | 0.33 in |
| BF: | 0.41 | G: | 3.19 |
| V: | 4.256 in | LQ: | 10.45 in |
| Center Distance (in): | 6 in | RQ: | 10.01 in |
| F: | 6.38 | AJ: | 5.88 |
| AG: | 11.5 | FA: | 11.13 in |
| J: | 12.75 in | AD: | 10.52 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3633 | Model Code: | HMQ860 |
| Output Shaft Direction: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Center Distance (in): | 6 |
| Series Code: | GR | Assembly: | HMQ-H1 |
| Motor Frame Size: | 140 | Reducer: | Worm - Right Angle |
| Ratio: | 5:1 | Output RPM: | 350 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Product Line: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 35.1 | Ratio Range: | 5:1 |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | H1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Diameter (in): | 2.188 in |
| Bore Code: | 35 | Output Torque Rating (in-lb): | 6068 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

