How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 12.75 in | AJ: | 5.88 |
| AE2: | 0.52 | BE: | 0.38 in |
| D: | 6.5 | C: | 16.5 in |
| FZ: | 0.33 in | AD: | 10.52 |
| AE1: | 0.52 | T: | 2.438 |
| B: | 14.5 | BF: | 0.41 |
| BD: | 6.5 | G: | 3.19 |
| AK: | 4.5 | V: | 4.256 in |
| RQ: | 10.01 in | FA: | 11.13 in |
| Center Distance (in): | 6 in | LQ: | 10.45 in |
| F: | 6.38 | AG: | 11.5 |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Service Factor: | 1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Series Code: | GR | Bore Code: | 39 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 35.1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Center Distance (in): | 6 | Input Bore (C Face): | 0.875 |
| Model Code: | HMQ860 | Output Diameter (in): | 2.438 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio: | 5:1 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3633 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | H1 |
| Ratio Range: | 5:1 | Assembly: | HMQ-H1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 140 |
| Output Shaft Assembly Code: | H1 | Output RPM: | 350 |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 6068 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

