How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | LQ: | 10.45 in |
| G: | 3.19 | BE: | 0.38 in |
| Center Distance (in): | 6 in | B: | 14.5 |
| AJ: | 5.88 | AG: | 11.5 |
| V: | 4.256 in | FZ: | 0.33 in |
| AE2: | 0.52 | T: | 3 |
| J: | 12.75 in | AK: | 4.5 |
| AE1: | 0.52 | D: | 6.5 |
| AD: | 10.52 | BF: | 0.41 |
| BD: | 6.5 | F: | 6.38 |
| RQ: | 10.01 in | C: | 16.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Bore Code: | 48 |
| Input Keyway (C Face): | 3/16 X 3/32 | Thrust Rating - output shaft: | 3633 |
| Output Shaft Direction: | H1 | Input Style: | C-Face Quill |
| Output Key: | 3/4 X 4.00 | Series Code: | GR |
| Input RPM: | 1,750 | Motor Frame Size: | 140 |
| Output Shaft Assembly Code: | H1 | Assembly: | HMQ-H1 |
| Ratio Range: | 5:1 | Model Code: | HMQ860 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 35.1 |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 3 in | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Center Distance (in): | 6 |
| Ratio: | 5:1 | Service Factor: | 1 |
| Product Type: | Right Angle | Output RPM: | 350 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series: | GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 6068 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

