How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 10.01 in | AE1: | 0.52 |
| F: | 6.38 | FZ: | 0.33 in |
| BD: | 6.5 | FA: | 11.13 in |
| V: | 4.256 in | D: | 6.5 |
| T: | 2.25 | B: | 14.5 |
| AK: | 4.5 | Center Distance (in): | 6 in |
| C: | 16.5 in | LQ: | 10.45 in |
| G: | 3.19 | AE2: | 0.52 |
| BF: | 0.41 | BE: | 0.38 in |
| J: | 12.75 in | AD: | 10.52 |
| AG: | 11.5 | AJ: | 5.88 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | H1 |
| Bore Code: | 36 | Center Distance (in): | 6 |
| Model Code: | HMQ860 | Input Style: | C-Face Quill |
| Series Code: | GR | Ratio Range: | 7.5:1 |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/2 X 3.38 | Assembly: | HMQ-H1 |
| Output Shaft Direction: | H1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 29.98 |
| Motor Frame Size: | 140 | Output Diameter (in): | 2.25 in |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3990 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 233 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 7.5:1 | Output Torque Rating (in-lb): | 7704 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

