How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 10.45 in | T: | 2.438 |
| AE2: | 0.52 | AD: | 10.52 |
| V: | 4.256 in | BF: | 0.41 |
| AG: | 11.5 | AE1: | 0.52 |
| G: | 3.19 | FA: | 11.13 in |
| B: | 14.5 | AK: | 4.5 |
| RQ: | 10.01 in | C: | 16.5 in |
| BD: | 6.5 | AJ: | 5.88 |
| F: | 6.38 | D: | 6.5 |
| J: | 12.75 in | BE: | 0.38 in |
| FZ: | 0.33 in | Center Distance (in): | 6 in |
Technical Specifications
| Input HP @ 1750 RPM: | 29.98 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3990 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 5/8 X 4.00 | Ratio: | 7.5:1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | H1 |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 6 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Direction: | H1 | Model Code: | HMQ860 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Bore Code: | 39 | Output RPM: | 233 |
| Ratio Range: | 7.5:1 | Series Code: | GR |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Assembly: | HMQ-H1 |
| Motor Frame Size: | 140 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.438 in | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 7704 in/lbs |

