How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 6 in | B: | 14.5 |
| BD: | 6.5 | AK: | 4.5 |
| BF: | 0.41 | FA: | 11.13 in |
| AG: | 11.5 | AD: | 10.52 |
| T: | 2.688 | AE2: | 0.52 |
| LQ: | 10.45 in | BE: | 0.38 in |
| V: | 4.256 in | J: | 12.75 in |
| AJ: | 5.88 | D: | 6.5 |
| G: | 3.19 | C: | 16.5 in |
| RQ: | 10.01 in | F: | 6.38 |
| FZ: | 0.33 in | AE1: | 0.52 |
Technical Specifications
| Assembly: | HMQ-H1 | Output Shaft Direction: | H1 |
| Motor Frame Size: | 140 | Output RPM: | 233 |
| No. of Gear Reductions: | Single | Model Code: | HMQ860 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 6 | Output Shaft Assembly Code: | H1 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Thrust Rating - output shaft: | 3990 |
| Reducer: | Worm - Right Angle | Bore Code: | 43 |
| Input HP @ 1750 RPM: | 29.98 | Output Key: | 5/8 X 4.00 |
| Ratio: | 7.5:1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.688 in | Input Bore (C Face): | 0.875 |
| Ratio Range: | 7.5:1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 7704 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

