How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | AD: | 10.52 |
| B: | 14.5 | FZ: | 0.33 in |
| J: | 12.75 in | AJ: | 5.88 |
| V: | 4.256 in | LQ: | 10.45 in |
| T: | 2.25 | F: | 6.38 |
| BD: | 6.5 | BF: | 0.41 |
| Center Distance (in): | 6 in | BE: | 0.38 in |
| G: | 3.19 | AG: | 11.5 |
| RQ: | 10.01 in | D: | 6.5 |
| AK: | 4.5 | C: | 16.5 in |
| FA: | 11.13 in | AE2: | 0.52 |
Technical Specifications
| Bore Code: | 36 | Output Shaft Direction: | H1 |
| Ratio: | 10:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | GR | Model Code: | HMQ860 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 2.25 in |
| Output RPM: | 175 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Service Factor: | 1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Assembly: | HMQ-H1 |
| Thrust Rating - output shaft: | 3990 | Input HP @ 1750 RPM: | 24.99 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Center Distance (in): | 6 | Output Torque Rating (in-lb): | 8467 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

