How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.256 in | BF: | 0.41 |
| F: | 6.38 | AE1: | 0.52 |
| AE2: | 0.52 | T: | 2.688 |
| FA: | 11.13 in | FZ: | 0.33 in |
| G: | 3.19 | LQ: | 10.45 in |
| D: | 6.5 | AK: | 4.5 |
| AJ: | 5.88 | BE: | 0.38 in |
| AD: | 10.52 | BD: | 6.5 |
| C: | 16.5 in | J: | 12.75 in |
| B: | 14.5 | AG: | 11.5 |
| RQ: | 10.01 in | Center Distance (in): | 6 in |
Technical Specifications
| Center Distance (in): | 6 | Output Key: | 5/8 X 4.00 |
| Input Style: | C-Face Quill | Output Shaft Direction: | H1 |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 24.99 |
| Motor Frame Size: | 140 | Gear Type: | Worm |
| Bore Code: | 43 | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 175 |
| Series Code: | GR | Output Shaft Assembly Code: | H1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 2.688 in |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3990 |
| Model Code: | HMQ860 | Series: | GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Service Factor: | 1 | Assembly: | HMQ-H1 |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 8467 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

