How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AD: | 10.52 |
| AE1: | 0.52 | V: | 4.256 in |
| Center Distance (in): | 6 in | FZ: | 0.33 in |
| AJ: | 5.88 | BD: | 6.5 |
| AG: | 11.5 | D: | 6.5 |
| T: | 2.188 | RQ: | 10.01 in |
| G: | 3.19 | C: | 16.5 in |
| AE2: | 0.52 | FA: | 11.13 in |
| F: | 6.38 | LQ: | 10.45 in |
| J: | 12.75 in | BF: | 0.41 |
| B: | 14.5 | AK: | 4.5 |
Technical Specifications
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Bore Code: | 35 |
| Center Distance (in): | 6 | Output Diameter (in): | 2.188 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 15:1 |
| Output Shaft Assembly Code: | H1 | Ratio: | 15:1 |
| Output Key: | 1/2 X 3.38 | Series: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | HMQ860 | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Series Code: | GR | Housing Material: | Cast Iron |
| Output RPM: | 116 | Thrust Rating - output shaft: | 3990 |
| Motor Frame Size: | 140 | Output Shaft Direction: | H1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Assembly: | HMQ-H1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 19.23 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 9515 in/lbs |

