How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 10.45 in | F: | 6.38 |
| AK: | 4.5 | AD: | 10.52 |
| AJ: | 5.88 | D: | 6.5 |
| RQ: | 10.01 in | T: | 2.5 |
| FZ: | 0.33 in | AG: | 11.5 |
| FA: | 11.13 in | J: | 12.75 in |
| B: | 14.5 | BE: | 0.38 in |
| C: | 16.5 in | V: | 4.256 in |
| BD: | 6.5 | BF: | 0.41 |
| AE1: | 0.52 | AE2: | 0.52 |
| G: | 3.19 | Center Distance (in): | 6 in |
Technical Specifications
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 3990 |
| Reducer: | Worm - Right Angle | Output Key: | 5/8 X 4.00 |
| Assembly: | HMQ-H1 | Motor Frame Size: | 140 |
| Input RPM: | 1,750 | Output RPM: | 116 |
| Gear Type: | Worm | Output Shaft Direction: | H1 |
| Center Distance (in): | 6 | Ratio Range: | 15:1 |
| Service Factor: | 1 | Model Code: | HMQ860 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Series Code: | GR | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 19.23 |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 40 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | H1 |
| Output Diameter (in): | 2.5 in | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 9515 in/lbs |

