How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 10.01 in | BD: | 6.5 |
| J: | 12.75 in | B: | 14.5 |
| T: | 3 | AK: | 4.5 |
| FZ: | 0.33 in | AG: | 11.5 |
| AE1: | 0.52 | V: | 4.256 in |
| BE: | 0.38 in | F: | 6.38 |
| D: | 6.5 | BF: | 0.41 |
| G: | 3.19 | AD: | 10.52 |
| Center Distance (in): | 6 in | AE2: | 0.52 |
| FA: | 11.13 in | C: | 16.5 in |
| LQ: | 10.45 in | AJ: | 5.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | H1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 19.23 |
| Output Shaft Direction: | H1 | Assembly: | HMQ-H1 |
| Output Diameter (in): | 3 in | Motor Frame Size: | 140 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Key: | 3/4 X 4.00 | Bore Code: | 48 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Model Code: | HMQ860 | Gear Type: | Worm |
| Center Distance (in): | 6 | Output RPM: | 116 |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Ratio: | 15:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 3990 |
| Series Code: | GR | Output Torque Rating (in-lb): | 9515 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

