How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | T: | 3.438 |
| C: | 16.5 in | AG: | 11.5 |
| D: | 6.5 | FA: | 11.13 in |
| AE1: | 0.52 | B: | 14.5 |
| LQ: | 10.45 in | BD: | 6.5 |
| F: | 6.38 | AJ: | 5.88 |
| FZ: | 0.33 in | AE2: | 0.52 |
| G: | 3.19 | BE: | 0.38 in |
| AD: | 10.52 | J: | 12.75 in |
| V: | 4.256 in | AK: | 4.5 |
| Center Distance (in): | 6 in | RQ: | 10.01 in |
Technical Specifications
| Ratio Range: | 15:1 | Product Type: | Right Angle |
| Ratio: | 15:1 | Output Key: | 7/8 X 4.00 |
| Input HP @ 1750 RPM: | 19.23 | Series: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 3990 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140 | Gear Type: | Worm |
| Assembly: | HMQ-H1 | Output Shaft Assembly Code: | H1 |
| Model Code: | HMQ860 | Housing Material: | Cast Iron |
| Output RPM: | 116 | Bore Code: | 55 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 3.438 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 6 | Output Shaft Direction: | H1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Series Code: | GR | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 9515 in/lbs |

