Grove Gear W8600565.47 - HMQ860-20-H1-140-47
Part #:W8600565.47
Catalog #:HMQ860-20-H1-140-47
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 10.01 in | LQ: | 10.45 in |
| B: | 14.5 | BF: | 0.41 |
| BD: | 6.5 | AG: | 11.5 |
| AK: | 4.5 | FA: | 11.13 in |
| F: | 6.38 | AE2: | 0.52 |
| D: | 6.5 | FZ: | 0.33 in |
| G: | 3.19 | AE1: | 0.52 |
| T: | 2.938 | J: | 12.75 in |
| V: | 4.256 in | C: | 16.5 in |
| BE: | 0.38 in | Center Distance (in): | 6 in |
| AD: | 10.52 | AJ: | 5.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 15.71 | Output RPM: | 87 |
| Assembly: | HMQ-H1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3990 | No. of Gear Reductions: | Single |
| Series Code: | GR | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | H1 | Model Code: | HMQ860 |
| Ratio Range: | 20:1 | Motor Frame Size: | 140 |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | H1 |
| Input Bore (C Face): | 0.875 | Ratio: | 20:1 |
| Output Diameter (in): | 2.938 in | Output Key: | 3/4 X 4.00 |
| Input RPM: | 1,750 | Center Distance (in): | 6 |
| Bore Code: | 47 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 10127 in/lbs |

