How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 6 in | J: | 12.75 in |
| BF: | 0.41 | AE2: | 0.52 |
| AE1: | 0.52 | T: | 2 |
| LQ: | 10.45 in | BD: | 6.5 |
| F: | 6.38 | BE: | 0.38 in |
| D: | 6.5 | G: | 3.19 |
| V: | 4.256 in | AK: | 4.5 |
| AG: | 11.5 | AD: | 10.52 |
| FA: | 11.13 in | C: | 16.5 in |
| RQ: | 10.01 in | FZ: | 0.33 in |
| AJ: | 5.88 | B: | 14.5 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | HMQ-H1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Output RPM: | 58 | Input Bore (C Face): | 0.875 |
| Ratio: | 30:1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft Direction: | H1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140 | Bore Code: | 32 |
| Output Diameter (in): | 2 in | Center Distance (in): | 6 |
| Model Code: | HMQ860 | Series Code: | GR |
| Ratio Range: | 30:1 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3990 | Input HP @ 1750 RPM: | 11.177 |
| Output Shaft Assembly Code: | H1 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 10249 in/lbs |

