How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | AE2: | 0.52 |
| G: | 3.19 | FA: | 11.13 in |
| AG: | 11.5 | F: | 6.38 |
| BF: | 0.41 | J: | 12.75 in |
| V: | 4.256 in | T: | 2.188 |
| AE1: | 0.52 | Center Distance (in): | 6 in |
| C: | 16.5 in | AJ: | 5.88 |
| RQ: | 10.01 in | BE: | 0.38 in |
| AK: | 4.5 | D: | 6.5 |
| LQ: | 10.45 in | FZ: | 0.33 in |
| B: | 14.5 | AD: | 10.52 |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Model Code: | HMQ860 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | H1 |
| Output Shaft Direction: | H1 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Thrust Rating - output shaft: | 3990 |
| Shaft Seal Material: | Viton | Series Code: | GR |
| Gear Type: | Worm | Output RPM: | 58 |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 11.177 |
| Motor Frame Size: | 140 | Series: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | HMQ-H1 | Input Style: | C-Face Quill |
| Ratio: | 30:1 | Input Bore (C Face): | 0.875 |
| Bore Code: | 35 | Center Distance (in): | 6 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.188 in |
| Ratio Range: | 30:1 | Output Torque Rating (in-lb): | 10249 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

