How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | BD: | 6.5 |
| AD: | 10.52 | AK: | 4.5 |
| LQ: | 10.45 in | FZ: | 0.33 in |
| AG: | 11.5 | AJ: | 5.88 |
| BE: | 0.38 in | RQ: | 10.01 in |
| V: | 4.256 in | F: | 6.38 |
| BF: | 0.41 | AE2: | 0.52 |
| T: | 2.688 | D: | 6.5 |
| FA: | 11.13 in | C: | 16.5 in |
| G: | 3.19 | B: | 14.5 |
| Center Distance (in): | 6 in | J: | 12.75 in |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Motor Frame Size: | 140 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 11.177 |
| Reducer: | Worm - Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Bore Code: | 43 | Series Code: | GR |
| Assembly: | HMQ-H1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Center Distance (in): | 6 | Ratio: | 30:1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Model Code: | HMQ860 | Gear Type: | Worm |
| Output RPM: | 58 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Output Shaft Direction: | H1 |
| Output Key: | 5/8 X 4.00 | Ratio Range: | 30:1 |
| Output Diameter (in): | 2.688 in | Thrust Rating - output shaft: | 3990 |
| Input Bore (C Face): | 0.875 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 10249 in/lbs |

