How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | T: | 3 |
| AK: | 4.5 | AD: | 10.52 |
| LQ: | 10.45 in | V: | 4.256 in |
| C: | 16.5 in | J: | 12.75 in |
| G: | 3.19 | AG: | 11.5 |
| AE2: | 0.52 | AE1: | 0.52 |
| Center Distance (in): | 6 in | BF: | 0.41 |
| BD: | 6.5 | B: | 14.5 |
| BE: | 0.38 in | AJ: | 5.88 |
| RQ: | 10.01 in | FA: | 11.13 in |
| FZ: | 0.33 in | D: | 6.5 |
Technical Specifications
| Output RPM: | 58 | Motor Frame Size: | 140 |
| Model Code: | HMQ860 | Input Style: | C-Face Quill |
| Ratio Range: | 30:1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Direction: | H1 |
| Input RPM: | 1,750 | Output Diameter (in): | 3 in |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Assembly: | HMQ-H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Output Shaft Assembly Code: | H1 |
| Ratio: | 30:1 | Center Distance (in): | 6 |
| Series Code: | GR | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 11.177 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Housing Material: | Cast Iron | Bore Code: | 48 |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 3990 | Output Torque Rating (in-lb): | 10249 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

