How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | V: | 4.256 in |
| RQ: | 10.01 in | B: | 14.5 |
| FZ: | 0.33 in | T: | 3.188 |
| AJ: | 5.88 | LQ: | 10.45 in |
| Center Distance (in): | 6 in | AK: | 4.5 |
| AE2: | 0.52 | D: | 6.5 |
| F: | 6.38 | FA: | 11.13 in |
| J: | 12.75 in | C: | 16.5 in |
| G: | 3.19 | AG: | 11.5 |
| BD: | 6.5 | BF: | 0.41 |
| AD: | 10.52 | BE: | 0.38 in |
Technical Specifications
| Service Factor: | 1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 30:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 6 | Output RPM: | 58 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 11.177 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-H1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | H1 | Thrust Rating - output shaft: | 3990 |
| No. of Gear Reductions: | Single | Series Code: | GR |
| Housing Material: | Cast Iron | Output Key: | 3/4 X 4.00 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Shaft Direction: | H1 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 3.188 in |
| Motor Frame Size: | 140 | Bore Code: | 51 |
| Model Code: | HMQ860 | Ratio: | 30:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 10249 in/lbs |

