How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | T: | 2.188 |
| FZ: | 0.33 in | C: | 16.5 in |
| J: | 12.75 in | BE: | 0.38 in |
| FA: | 11.13 in | AG: | 11.5 |
| BD: | 6.5 | AK: | 4.5 |
| D: | 6.5 | AD: | 10.52 |
| F: | 6.38 | RQ: | 10.01 in |
| LQ: | 10.45 in | G: | 3.19 |
| AJ: | 5.88 | Center Distance (in): | 6 in |
| AE2: | 0.52 | V: | 4.256 in |
| AE1: | 0.52 | B: | 14.5 |
Technical Specifications
| Thrust Rating - output shaft: | 3990 | Output Shaft Assembly Code: | H1 |
| Product Type: | Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 8.722 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Ratio: | 40:1 |
| Ratio Range: | 40:1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | H1 |
| Output Diameter (in): | 2.188 in | Series Code: | GR |
| Shaft Seal Material: | Viton | Center Distance (in): | 6 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Model Code: | HMQ860 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140 | Output RPM: | 43 |
| Assembly: | HMQ-H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 35 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 10203 in/lbs |

