How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AD: | 10.52 |
| T: | 2.25 | AE2: | 0.52 |
| Center Distance (in): | 6 in | B: | 14.5 |
| FA: | 11.13 in | C: | 16.5 in |
| BF: | 0.41 | G: | 3.19 |
| RQ: | 10.01 in | LQ: | 10.45 in |
| V: | 4.256 in | BD: | 6.5 |
| AG: | 11.5 | AK: | 4.5 |
| J: | 12.75 in | AE1: | 0.52 |
| F: | 6.38 | FZ: | 0.33 in |
| D: | 6.5 | AJ: | 5.88 |
Technical Specifications
| Input Style: | C-Face Quill | Model Code: | HMQ860 |
| Output Shaft Direction: | H1 | Bore Code: | 36 |
| Service Factor: | 1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Assembly: | HMQ-H1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Motor Frame Size: | 140 |
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Housing Material: | Cast Iron | Ratio: | 40:1 |
| Center Distance (in): | 6 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 8.722 | Thrust Rating - output shaft: | 3990 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Output RPM: | 43 | Series Code: | GR |
| Output Diameter (in): | 2.25 in | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 10203 in/lbs |

