How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | AE2: | 0.52 |
| T: | 3.438 | BD: | 6.5 |
| AJ: | 5.88 | BE: | 0.38 in |
| J: | 12.75 in | C: | 16.5 in |
| B: | 14.5 | Center Distance (in): | 6 in |
| G: | 3.19 | AG: | 11.5 |
| F: | 6.38 | LQ: | 10.45 in |
| BF: | 0.41 | AD: | 10.52 |
| FA: | 11.13 in | D: | 6.5 |
| AK: | 4.5 | RQ: | 10.01 in |
| FZ: | 0.33 in | V: | 4.256 in |
Technical Specifications
| Output Shaft Direction: | H1 | Output Shaft Assembly Code: | H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 8.722 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-H1 | Series Code: | GR |
| Input Style: | C-Face Quill | Model Code: | HMQ860 |
| Thrust Rating - output shaft: | 3990 | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Motor Frame Size: | 140 | Housing Material: | Cast Iron |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Bore Code: | 55 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 43 | Output Diameter (in): | 3.438 in |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Output Key: | 7/8 X 4.00 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 6 | Output Torque Rating (in-lb): | 10203 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

