How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | BE: | 0.38 in |
| V: | 4.256 in | AE2: | 0.52 |
| FZ: | 0.33 in | F: | 6.38 |
| Center Distance (in): | 6 in | RQ: | 10.01 in |
| FA: | 11.13 in | G: | 3.19 |
| LQ: | 10.45 in | AG: | 11.5 |
| AE1: | 0.52 | D: | 6.5 |
| AD: | 10.52 | AJ: | 5.88 |
| J: | 12.75 in | B: | 14.5 |
| BF: | 0.41 | AK: | 4.5 |
| C: | 16.5 in | BD: | 6.5 |
Technical Specifications
| Product Type: | Right Angle | Motor Frame Size: | 140 |
| Assembly: | HMQ-H1 | Input RPM: | 1,750 |
| Model Code: | HMQ860 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output RPM: | 35 | Ratio: | 50:1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 7.242 |
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | H1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Thrust Rating - output shaft: | 3990 |
| Input Style: | C-Face Quill | Series Code: | GR |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 6 |
| Service Factor: | 1 | Bore Code: | 35 |
| Output Diameter (in): | 2.188 in | Ratio Range: | 50:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 10079 in/lbs |

