How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | RQ: | 10.01 in |
| AG: | 11.5 | G: | 3.19 |
| LQ: | 10.45 in | T: | 2.25 |
| AE1: | 0.52 | BE: | 0.38 in |
| C: | 16.5 in | AD: | 10.52 |
| AE2: | 0.52 | BD: | 6.5 |
| FZ: | 0.33 in | D: | 6.5 |
| Center Distance (in): | 6 in | BF: | 0.41 |
| B: | 14.5 | J: | 12.75 in |
| AJ: | 5.88 | V: | 4.256 in |
| AK: | 4.5 | FA: | 11.13 in |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Input RPM: | 1,750 |
| Center Distance (in): | 6 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | HMQ-H1 | Motor Frame Size: | 140 |
| Input Bore (C Face): | 0.875 | Output RPM: | 35 |
| Ratio: | 50:1 | Thrust Rating - output shaft: | 3990 |
| Input HP @ 1750 RPM: | 7.242 | Shaft Seal Material: | Viton |
| Model Code: | HMQ860 | Output Diameter (in): | 2.25 in |
| Series Code: | GR | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Output Shaft Direction: | H1 |
| Bore Code: | 36 | Ratio Range: | 50:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 10079 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

