How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | AE2: | 0.52 |
| FA: | 11.13 in | FZ: | 0.33 in |
| V: | 4.256 in | RQ: | 10.01 in |
| AD: | 10.52 | G: | 3.19 |
| BD: | 6.5 | B: | 14.5 |
| T: | 2.438 | AG: | 11.5 |
| BE: | 0.38 in | AK: | 4.5 |
| D: | 6.5 | J: | 12.75 in |
| AE1: | 0.52 | AJ: | 5.88 |
| C: | 16.5 in | LQ: | 10.45 in |
| BF: | 0.41 | Center Distance (in): | 6 in |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 7.242 |
| Input Bore (C Face): | 0.875 | Series Code: | GR |
| Reducer: | Worm - Right Angle | Output Key: | 5/8 X 4.00 |
| Model Code: | HMQ860 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3990 |
| Center Distance (in): | 6 | Output Diameter (in): | 2.438 in |
| Input Style: | C-Face Quill | Motor Frame Size: | 140 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Ratio Range: | 50:1 | Output Shaft Assembly Code: | H1 |
| Gear Type: | Worm | Output RPM: | 35 |
| Ratio: | 50:1 | Assembly: | HMQ-H1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | H1 |
| Product Type: | Right Angle | Bore Code: | 39 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 10079 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

