How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | AG: | 11.5 |
| C: | 16.5 in | Center Distance (in): | 6 in |
| AE2: | 0.52 | AK: | 4.5 |
| D: | 6.5 | T: | 3.438 |
| BF: | 0.41 | J: | 12.75 in |
| G: | 3.19 | AE1: | 0.52 |
| RQ: | 10.01 in | B: | 14.5 |
| BE: | 0.38 in | LQ: | 10.45 in |
| FZ: | 0.33 in | BD: | 6.5 |
| AJ: | 5.88 | FA: | 11.13 in |
| V: | 4.256 in | AD: | 10.52 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Bore Code: | 55 | Product Type: | Right Angle |
| Model Code: | HMQ860 | Input Style: | C-Face Quill |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | H1 | Output Shaft Direction: | H1 |
| Thrust Rating - output shaft: | 3990 | Assembly: | HMQ-H1 |
| Center Distance (in): | 6 | Series Code: | GR |
| Output RPM: | 35 | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 50:1 | Motor Frame Size: | 140 |
| Output Key: | 7/8 X 4.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 50:1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Diameter (in): | 3.438 in | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 7.242 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 10079 in/lbs |

