How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | B: | 14.5 |
| F: | 6.38 | LQ: | 10.45 in |
| AJ: | 5.88 | Center Distance (in): | 6 in |
| RQ: | 10.01 in | AG: | 11.5 |
| BF: | 0.41 | AE2: | 0.52 |
| BE: | 0.38 in | T: | 2 |
| AE1: | 0.52 | J: | 12.75 in |
| FZ: | 0.33 in | G: | 3.19 |
| C: | 16.5 in | AD: | 10.52 |
| FA: | 11.13 in | BD: | 6.5 |
| D: | 6.5 | V: | 4.256 in |
Technical Specifications
| Input RPM: | 1,750 | Bore Code: | 32 |
| Input Bore (C Face): | 0.875 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Assembly: | HMQ-H1 | Thrust Rating - output shaft: | 3990 |
| Motor Frame Size: | 140 | Output Diameter (in): | 2 in |
| Series Code: | GR | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | H1 | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Ratio: | 60:1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 6.152 |
| Output RPM: | 29 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Model Code: | HMQ860 | Ratio Range: | 60:1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | H1 |
| Center Distance (in): | 6 | Output Torque Rating (in-lb): | 9808 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

