How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | RQ: | 10.01 in |
| AE2: | 0.52 | F: | 6.38 |
| B: | 14.5 | J: | 12.75 in |
| LQ: | 10.45 in | AK: | 4.5 |
| AD: | 10.52 | D: | 6.5 |
| FZ: | 0.33 in | G: | 3.19 |
| AE1: | 0.52 | BF: | 0.41 |
| FA: | 11.13 in | T: | 2 |
| BD: | 6.5 | AJ: | 5.88 |
| C: | 16.5 in | BE: | 0.38 in |
| Center Distance (in): | 6 in | V: | 4.256 in |
Technical Specifications
| Shaft Seal Material: | Viton | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | HMQ-H1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | H1 | Input Bore (C Face): | 0.875 |
| Thrust Rating - output shaft: | 3990 | Output Diameter (in): | 2 in |
| Output RPM: | 21 | Bore Code: | 32 |
| Ratio: | 80:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Service Factor: | 1 | Motor Frame Size: | 140 |
| No. of Gear Reductions: | Single | Series Code: | GR |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 3.702 |
| Center Distance (in): | 6 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | H1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Ratio Range: | 80:1 |
| Model Code: | HMQ860 | Output Torque Rating (in-lb): | 7264 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

