How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 10.01 in | AE1: | 0.52 |
| FA: | 11.13 in | V: | 4.256 in |
| FZ: | 0.33 in | J: | 12.75 in |
| AJ: | 5.88 | AE2: | 0.52 |
| G: | 3.19 | BF: | 0.41 |
| AK: | 4.5 | C: | 16.5 in |
| D: | 6.5 | Center Distance (in): | 6 in |
| AG: | 11.5 | BD: | 6.5 |
| B: | 14.5 | LQ: | 10.45 in |
| AD: | 10.52 | F: | 6.38 |
| T: | 2.188 | BE: | 0.38 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio Range: | 80:1 |
| Bore Code: | 35 | Input RPM: | 1,750 |
| Output RPM: | 21 | Series: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | HMQ860 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.875 |
| Thrust Rating - output shaft: | 3990 | Ratio: | 80:1 |
| Center Distance (in): | 6 | Service Factor: | 1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Input HP @ 1750 RPM: | 3.702 | Motor Frame Size: | 140 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Series Code: | GR |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.188 in |
| Product Type: | Right Angle | Assembly: | HMQ-H1 |
| Output Shaft Direction: | H1 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 7264 in/lbs |

