How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | T: | 2.5 |
| F: | 6.38 | BF: | 0.41 |
| AE1: | 0.52 | J: | 12.75 in |
| B: | 14.5 | Center Distance (in): | 6 in |
| AE2: | 0.52 | V: | 4.256 in |
| BD: | 6.5 | RQ: | 10.01 in |
| D: | 6.5 | AD: | 10.52 |
| AK: | 4.5 | LQ: | 10.45 in |
| FZ: | 0.33 in | C: | 16.5 in |
| FA: | 11.13 in | AJ: | 5.88 |
| G: | 3.19 | BE: | 0.38 in |
Technical Specifications
| Ratio Range: | 80:1 | Motor Frame Size: | 140 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Assembly: | HMQ-H1 | Gear Type: | Worm |
| Center Distance (in): | 6 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Key: | 5/8 X 4.00 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3990 |
| Output Shaft: | Hollow Bore | Bore Code: | 40 |
| Product Type: | Right Angle | Output RPM: | 21 |
| Output Shaft Assembly Code: | H1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 2.5 in | Input HP @ 1750 RPM: | 3.702 |
| Service Factor: | 1 | Ratio: | 80:1 |
| Model Code: | HMQ860 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | GR | Output Torque Rating (in-lb): | 7264 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

