How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AK: | 4.5 |
| D: | 6.5 | AG: | 11.5 |
| V: | 4.256 in | AE2: | 0.52 |
| AJ: | 5.88 | F: | 6.38 |
| LQ: | 10.45 in | AE1: | 0.52 |
| Center Distance (in): | 6 in | T: | 3 |
| BD: | 6.5 | RQ: | 10.01 in |
| J: | 12.75 in | FA: | 11.13 in |
| FZ: | 0.33 in | BF: | 0.41 |
| C: | 16.5 in | AD: | 10.52 |
| B: | 14.5 | G: | 3.19 |
Technical Specifications
| Housing Material: | Cast Iron | Output Key: | 3/4 X 4.00 |
| Output Diameter (in): | 3 in | Input RPM: | 1,750 |
| Model Code: | HMQ860 | Input Style: | C-Face Quill |
| Bore Code: | 48 | Input Bore (C Face): | 0.875 |
| Service Factor: | 1 | Assembly: | HMQ-H1 |
| Ratio Range: | 80:1 | Product Type: | Right Angle |
| Output RPM: | 21 | Series: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | H1 | Motor Frame Size: | 140 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3990 | Ratio: | 80:1 |
| Input HP @ 1750 RPM: | 3.702 | Output Shaft Direction: | H1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Center Distance (in): | 6 | Output Torque Rating (in-lb): | 7264 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

