How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | RQ: | 10.01 in |
| G: | 3.19 | B: | 14.5 |
| AJ: | 5.88 | AE2: | 0.52 |
| V: | 4.256 in | AG: | 11.5 |
| D: | 6.5 | J: | 12.75 in |
| BE: | 0.38 in | F: | 6.38 |
| AD: | 10.52 | AK: | 4.5 |
| AE1: | 0.52 | FZ: | 0.33 in |
| T: | 3.188 | BD: | 6.5 |
| LQ: | 10.45 in | Center Distance (in): | 6 in |
| FA: | 11.13 in | C: | 16.5 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.875 |
| Model Code: | HMQ860 | Output Shaft Direction: | H1 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | H1 |
| Output Key: | 3/4 X 4.00 | Output Diameter (in): | 3.188 in |
| Assembly: | HMQ-H1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140 | Output RPM: | 21 |
| Reducer: | Worm - Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Ratio Range: | 80:1 | Thrust Rating - output shaft: | 3990 |
| Housing Material: | Cast Iron | Ratio: | 80:1 |
| Input HP @ 1750 RPM: | 3.702 | Series Code: | GR |
| Shaft Seal Material: | Viton | Center Distance (in): | 6 |
| Bore Code: | 51 | Output Torque Rating (in-lb): | 7264 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

