How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | J: | 12.75 in |
| RQ: | 10.01 in | AG: | 11.5 |
| G: | 3.19 | BF: | 0.41 |
| BE: | 0.38 in | AK: | 4.5 |
| FZ: | 0.33 in | LQ: | 10.45 in |
| V: | 4.256 in | BD: | 6.5 |
| B: | 14.5 | FA: | 11.13 in |
| F: | 6.38 | C: | 16.5 in |
| D: | 6.5 | Center Distance (in): | 6 in |
| AE1: | 0.52 | T: | 2.188 |
| AE2: | 0.52 | AJ: | 5.88 |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft Direction: | H1 |
| Ratio: | 100:1 | Series Code: | GR |
| Output RPM: | 17 | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Output Diameter (in): | 2.188 in |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3990 | Motor Frame Size: | 140 |
| Input Bore (C Face): | 0.875 | Bore Code: | 35 |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.571 | Model Code: | HMQ860 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Assembly: | HMQ-H1 |
| Ratio Range: | 100:1 to 250:1 | Reducer: | Worm - Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | H1 |
| Center Distance (in): | 6 | Output Torque Rating (in-lb): | 5886 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

