How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.256 in | FZ: | 0.33 in |
| G: | 3.19 | FA: | 11.13 in |
| AE2: | 0.52 | C: | 16.5 in |
| LQ: | 10.45 in | J: | 12.75 in |
| BD: | 6.5 | RQ: | 10.01 in |
| BF: | 0.41 | Center Distance (in): | 6 in |
| AD: | 10.52 | B: | 14.5 |
| AG: | 11.5 | F: | 6.38 |
| AK: | 4.5 | T: | 3.188 |
| AJ: | 5.88 | D: | 6.5 |
| BE: | 0.38 in | AE1: | 0.52 |
Technical Specifications
| Thrust Rating - output shaft: | 3990 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | H1 | Bore Code: | 51 |
| Assembly: | HMQ-H1 | Housing Material: | Cast Iron |
| Output Key: | 3/4 X 4.00 | Ratio Range: | 100:1 to 250:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 6 | Input HP @ 1750 RPM: | 2.571 |
| Input Style: | C-Face Quill | Output RPM: | 17 |
| Gear Type: | Worm | Motor Frame Size: | 140 |
| Input RPM: | 1,750 | Ratio: | 100:1 |
| Output Shaft: | Hollow Bore | Series Code: | GR |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | H1 | Model Code: | HMQ860 |
| Service Factor: | 1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 3.188 in | Output Torque Rating (in-lb): | 5886 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

