How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | AJ: | 7.25 |
| AD: | 10.52 | BD: | 9 |
| AG: | 11.5 | FA: | 11.13 in |
| T: | 2.25 | AE1: | 0.52 |
| D: | 6.5 | LQ1: | 9.33 in |
| V: | 4.256 in | B: | 14.5 |
| G: | 3.19 | AE2: | 0.52 |
| BF: | 0.53 | J: | 12.75 in |
| RQ: | 8.69 in | FZ: | 0.33 in |
| C: | 16.5 in | AK: | 8.5 |
| BE1: | 0.5 in | Center Distance (in): | 6 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 35.1 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Series Code: | GR |
| Input RPM: | 1,750 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Product Type: | Right Angle |
| Bore Code: | 36 | Model Code: | HMQ860 |
| Output RPM: | 350 | Output Key: | 1/2 X 3.38 |
| Assembly: | HMQ-H1 | Output Diameter (in): | 2.25 in |
| Ratio: | 5:1 | Motor Frame Size: | 180 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3633 |
| No. of Gear Reductions: | Single | Center Distance (in): | 6 |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Output Shaft Direction: | H1 | Output Torque Rating (in-lb): | 6068 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

