How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | LQ1: | 9.33 in |
| AK: | 8.5 | BD: | 9 |
| FA: | 11.13 in | J: | 12.75 in |
| D: | 6.5 | G: | 3.19 |
| BF: | 0.53 | B: | 14.5 |
| V: | 4.256 in | AD: | 10.52 |
| BE1: | 0.5 in | RQ: | 8.69 in |
| F: | 6.38 | T: | 2.438 |
| C: | 16.5 in | AE2: | 0.52 |
| AE1: | 0.52 | AJ: | 7.25 |
| FZ: | 0.33 in | Center Distance (in): | 6 in |
Technical Specifications
| Output Diameter (in): | 2.438 in | Reducer: | Worm - Right Angle |
| Output Key: | 5/8 X 4.00 | Thrust Rating - output shaft: | 3633 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Assembly: | HMQ-H1 |
| Input HP @ 1750 RPM: | 35.1 | Center Distance (in): | 6 |
| Output Shaft Assembly Code: | H1 | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Output Shaft Direction: | H1 |
| Motor Frame Size: | 180 | Output Shaft: | Hollow Bore |
| Output RPM: | 350 | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Service Factor: | 1 | Bore Code: | 39 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Model Code: | HMQ860 | Ratio: | 5:1 |
| Ratio Range: | 5:1 | Series Code: | GR |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |
| Output Torque Rating (in-lb): | 6068 in/lbs |

