How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | F: | 6.38 |
| LQ1: | 9.33 in | BD: | 9 |
| RQ: | 8.69 in | V: | 4.256 in |
| AG: | 11.5 | T: | 3 |
| FA: | 11.13 in | AE2: | 0.52 |
| G: | 3.19 | AE1: | 0.52 |
| Center Distance (in): | 6 in | AK: | 8.5 |
| C: | 16.5 in | AJ: | 7.25 |
| FZ: | 0.33 in | J: | 12.75 in |
| B: | 14.5 | BE1: | 0.5 in |
| D: | 6.5 | BF: | 0.53 |
Technical Specifications
| Motor Frame Size: | 180 | Output RPM: | 350 |
| Series Code: | GR | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Assembly: | HMQ-H1 | Output Key: | 3/4 X 4.00 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Bore Code: | 48 | Output Shaft Direction: | H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 6 |
| Output Shaft Assembly Code: | H1 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ860 | Ratio: | 5:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 5:1 |
| Gear Type: | Worm | Output Diameter (in): | 3 in |
| Input HP @ 1750 RPM: | 35.1 | Thrust Rating - output shaft: | 3633 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 1/4 X 1/8 | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |
| Output Torque Rating (in-lb): | 6068 in/lbs |

