How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | LQ1: | 9.33 in |
| C: | 16.5 in | AE2: | 0.52 |
| B: | 14.5 | Center Distance (in): | 6 in |
| AK: | 8.5 | AG: | 11.5 |
| RQ: | 8.69 in | AJ: | 7.25 |
| T: | 3.438 | D: | 6.5 |
| V: | 4.256 in | FA: | 11.13 in |
| F: | 6.38 | AD: | 10.52 |
| BE1: | 0.5 in | FZ: | 0.33 in |
| J: | 12.75 in | G: | 3.19 |
| BD: | 9 | BF: | 0.53 |
Technical Specifications
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 35.1 | Ratio: | 5:1 |
| Model Code: | HMQ860 | Series: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 180 | Ratio Range: | 5:1 |
| Series Code: | GR | Output Diameter (in): | 3.438 in |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output Shaft Assembly Code: | H1 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 3633 | Assembly: | HMQ-H1 |
| Output Shaft Direction: | H1 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 7/8 X 4.00 | Center Distance (in): | 6 |
| Bore Code: | 55 | Output RPM: | 350 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |
| Output Torque Rating (in-lb): | 6068 in/lbs |

