How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 6 in | F: | 6.38 |
| D: | 6.5 | V: | 4.256 in |
| AE2: | 0.52 | LQ1: | 9.33 in |
| AE1: | 0.52 | J: | 12.75 in |
| T: | 2.438 | RQ: | 8.69 in |
| C: | 16.5 in | BE1: | 0.5 in |
| BF: | 0.53 | AK: | 8.5 |
| AG: | 11.5 | B: | 14.5 |
| FZ: | 0.33 in | BD: | 9 |
| G: | 3.19 | FA: | 11.13 in |
| AJ: | 7.25 | AD: | 10.52 |
Technical Specifications
| Output RPM: | 233 | Output Shaft Direction: | H1 |
| Assembly: | HMQ-H1 | Product Type: | Right Angle |
| Model Code: | HMQ860 | Output Key: | 5/8 X 4.00 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 2.438 in |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 29.98 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 3990 | Series: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Ratio Range: | 7.5:1 | Bore Code: | 39 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180 |
| Center Distance (in): | 6 | Ratio: | 7.5:1 |
| Output Shaft Assembly Code: | H1 | Series Code: | GR |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 7704 in/lbs |

