How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AG: | 11.5 |
| AE2: | 0.52 | G: | 3.19 |
| LQ1: | 9.33 in | AD: | 10.52 |
| D: | 6.5 | J: | 12.75 in |
| V: | 4.256 in | AJ: | 7.25 |
| AE1: | 0.52 | AK: | 8.5 |
| Center Distance (in): | 6 in | FA: | 11.13 in |
| F: | 6.38 | C: | 16.5 in |
| RQ: | 8.69 in | BE1: | 0.5 in |
| T: | 2.688 | B: | 14.5 |
| FZ: | 0.33 in | BD: | 9 |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 3990 |
| Input HP @ 1750 RPM: | 29.98 | Output Shaft Assembly Code: | H1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft Direction: | H1 | Assembly: | HMQ-H1 |
| Motor Frame Size: | 180 | Bore Code: | 43 |
| Output Diameter (in): | 2.688 in | Series Code: | GR |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Model Code: | HMQ860 |
| Center Distance (in): | 6 | Output Key: | 5/8 X 4.00 |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 X 1/8 |
| Output RPM: | 233 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 7704 in/lbs |

