How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 6 in | FA: | 11.13 in |
| AJ: | 7.25 | F: | 6.38 |
| AK: | 8.5 | J: | 12.75 in |
| B: | 14.5 | LQ1: | 9.33 in |
| D: | 6.5 | T: | 2.938 |
| AG: | 11.5 | C: | 16.5 in |
| RQ: | 8.69 in | AE2: | 0.52 |
| BD: | 9 | AE1: | 0.52 |
| BF: | 0.53 | BE1: | 0.5 in |
| G: | 3.19 | FZ: | 0.33 in |
| V: | 4.256 in | AD: | 10.52 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 6 |
| Series: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 3990 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ860 | Output Shaft Assembly Code: | H1 |
| Assembly: | HMQ-H1 | Service Factor: | 1 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Motor Frame Size: | 180 | Bore Code: | 47 |
| Output Diameter (in): | 2.938 in | Output Shaft Direction: | H1 |
| Output Key: | 3/4 X 4.00 | Ratio: | 7.5:1 |
| Output RPM: | 233 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 29.98 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 7704 in/lbs |

