How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.438 | FA: | 11.13 in |
| C: | 16.5 in | F: | 6.38 |
| LQ1: | 9.33 in | V: | 4.256 in |
| D: | 6.5 | G: | 3.19 |
| BD: | 9 | RQ: | 8.69 in |
| Center Distance (in): | 6 in | AE1: | 0.52 |
| B: | 14.5 | AJ: | 7.25 |
| AG: | 11.5 | FZ: | 0.33 in |
| BF: | 0.53 | BE1: | 0.5 in |
| AE2: | 0.52 | AD: | 10.52 |
| AK: | 8.5 | J: | 12.75 in |
Technical Specifications
| Input Style: | C-Face Quill | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Model Code: | HMQ860 | Service Factor: | 1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Key: | 7/8 X 4.00 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 29.98 | Motor Frame Size: | 180 |
| Ratio Range: | 7.5:1 | Output Shaft: | Hollow Bore |
| Series Code: | GR | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Series: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | HMQ-H1 | Output Diameter (in): | 3.438 in |
| Output Shaft Direction: | H1 | Center Distance (in): | 6 |
| Thrust Rating - output shaft: | 3990 | Input Keyway (C Face): | 1/4 X 1/8 |
| Gear Type: | Worm | Output RPM: | 233 |
| Ratio: | 7.5:1 | Output Shaft Assembly Code: | H1 |
| Bore Code: | 55 | Output Torque Rating (in-lb): | 7704 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

