How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | F: | 6.38 |
| C: | 16.5 in | G: | 3.19 |
| BE1: | 0.5 in | AG: | 11.5 |
| LQ1: | 9.33 in | V: | 4.256 in |
| Center Distance (in): | 6 in | T: | 2.25 |
| AE1: | 0.52 | BF: | 0.53 |
| RQ: | 8.69 in | FZ: | 0.33 in |
| D: | 6.5 | AD: | 10.52 |
| AJ: | 7.25 | AK: | 8.5 |
| J: | 12.75 in | B: | 14.5 |
| BD: | 9 | AE2: | 0.52 |
Technical Specifications
| Output RPM: | 175 | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 X 1/8 | Series Code: | GR |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Model Code: | HMQ860 | Output Shaft Direction: | H1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Center Distance (in): | 6 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 2.25 in | Motor Frame Size: | 180 |
| Output Shaft Assembly Code: | H1 | Service Factor: | 1 |
| Assembly: | HMQ-H1 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Thrust Rating - output shaft: | 3990 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 24.99 |
| Bore Code: | 36 | Series: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Ratio: | 10:1 | Output Torque Rating (in-lb): | 8467 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

