How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.256 in | T: | 2.938 |
| D: | 6.5 | AG: | 11.5 |
| AD: | 10.52 | FZ: | 0.33 in |
| RQ: | 8.69 in | J: | 12.75 in |
| AE2: | 0.52 | AE1: | 0.52 |
| BD: | 9 | BE1: | 0.5 in |
| BF: | 0.53 | AK: | 8.5 |
| LQ1: | 9.33 in | F: | 6.38 |
| Center Distance (in): | 6 in | C: | 16.5 in |
| AJ: | 7.25 | G: | 3.19 |
| B: | 14.5 | FA: | 11.13 in |
Technical Specifications
| Gear Type: | Worm | Series Code: | GR |
| Assembly: | HMQ-H1 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Center Distance (in): | 6 |
| Output Shaft Assembly Code: | H1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.938 in |
| Shaft Seal Material: | Viton | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 10:1 | Model Code: | HMQ860 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output RPM: | 175 |
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | H1 | Input Bore (C Face): | 1.125 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 180 |
| Bore Code: | 47 | Output Key: | 3/4 X 4.00 |
| Thrust Rating - output shaft: | 3990 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 24.99 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 8467 in/lbs |

