How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | FA: | 11.13 in |
| BE1: | 0.5 in | AE2: | 0.52 |
| AG: | 11.5 | J: | 12.75 in |
| T: | 2 | AJ: | 7.25 |
| LQ1: | 9.33 in | B: | 14.5 |
| G: | 3.19 | RQ: | 8.69 in |
| V: | 4.256 in | FZ: | 0.33 in |
| BD: | 9 | D: | 6.5 |
| AE1: | 0.52 | AD: | 10.52 |
| BF: | 0.53 | Center Distance (in): | 6 in |
| C: | 16.5 in | F: | 6.38 |
Technical Specifications
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Output Shaft Direction: | H1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Bore Code: | 32 | Model Code: | HMQ860 |
| Thrust Rating - output shaft: | 3990 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Series Code: | GR | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180 | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Ratio: | 15:1 |
| Input HP @ 1750 RPM: | 19.23 | Output RPM: | 116 |
| Output Diameter (in): | 2 in | Input Style: | C-Face Quill |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Center Distance (in): | 6 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | H1 |
| Assembly: | HMQ-H1 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 9515 in/lbs |

