How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 12.75 in | V: | 4.256 in |
| BD: | 9 | AJ: | 7.25 |
| Center Distance (in): | 6 in | FA: | 11.13 in |
| T: | 2.25 | AE1: | 0.52 |
| D: | 6.5 | LQ1: | 9.33 in |
| RQ: | 8.69 in | C: | 16.5 in |
| F: | 6.38 | B: | 14.5 |
| G: | 3.19 | AD: | 10.52 |
| AK: | 8.5 | FZ: | 0.33 in |
| AE2: | 0.52 | BE1: | 0.5 in |
| AG: | 11.5 | BF: | 0.53 |
Technical Specifications
| Housing Material: | Cast Iron | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | H1 | Output RPM: | 116 |
| Assembly: | HMQ-H1 | Input Style: | C-Face Quill |
| Ratio: | 15:1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Center Distance (in): | 6 |
| Gear Type: | Worm | Model Code: | HMQ860 |
| Bore Code: | 36 | Series Code: | GR |
| Input Keyway (C Face): | 1/4 X 1/8 | Thrust Rating - output shaft: | 3990 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 19.23 |
| Output Shaft Assembly Code: | H1 | Ratio Range: | 15:1 |
| Product Type: | Right Angle | Output Diameter (in): | 2.25 in |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 9515 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

