How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | G: | 3.19 |
| AE2: | 0.52 | LQ1: | 9.33 in |
| Center Distance (in): | 6 in | AG: | 11.5 |
| D: | 6.5 | FZ: | 0.33 in |
| BF: | 0.53 | AJ: | 7.25 |
| FA: | 11.13 in | BE1: | 0.5 in |
| F: | 6.38 | AK: | 8.5 |
| C: | 16.5 in | T: | 2.688 |
| J: | 12.75 in | V: | 4.256 in |
| RQ: | 8.69 in | BD: | 9 |
| B: | 14.5 | AE1: | 0.52 |
Technical Specifications
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Assembly: | HMQ-H1 |
| Center Distance (in): | 6 | Output Diameter (in): | 2.688 in |
| Output Shaft Assembly Code: | H1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | H1 | Series Code: | GR |
| Model Code: | HMQ860 | Ratio: | 15:1 |
| Bore Code: | 43 | Input HP @ 1750 RPM: | 19.23 |
| Input RPM: | 1,750 | Output Key: | 5/8 X 4.00 |
| Output RPM: | 116 | Gear Type: | Worm |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 3990 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 X 1/8 |
| Motor Frame Size: | 180 | Output Torque Rating (in-lb): | 9515 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

