How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.938 | G: | 3.19 |
| BD: | 9 | AE1: | 0.52 |
| FA: | 11.13 in | AG: | 11.5 |
| J: | 12.75 in | AJ: | 7.25 |
| B: | 14.5 | AD: | 10.52 |
| LQ1: | 9.33 in | BE1: | 0.5 in |
| F: | 6.38 | C: | 16.5 in |
| AE2: | 0.52 | AK: | 8.5 |
| BF: | 0.53 | FZ: | 0.33 in |
| D: | 6.5 | RQ: | 8.69 in |
| V: | 4.256 in | Center Distance (in): | 6 in |
Technical Specifications
| Thrust Rating - output shaft: | 3990 | Gear Type: | Worm |
| Output Shaft Assembly Code: | H1 | Service Factor: | 1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio: | 15:1 | Motor Frame Size: | 180 |
| Input HP @ 1750 RPM: | 19.23 | Bore Code: | 47 |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Center Distance (in): | 6 | Output Key: | 3/4 X 4.00 |
| Series Code: | GR | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Ratio Range: | 15:1 |
| Output Diameter (in): | 2.938 in | Output RPM: | 116 |
| Output Shaft Direction: | H1 | Product Type: | Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Model Code: | HMQ860 |
| Input Style: | C-Face Quill | Assembly: | HMQ-H1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 9515 in/lbs |

