How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | BE1: | 0.5 in |
| AK: | 8.5 | FZ: | 0.33 in |
| D: | 6.5 | LQ1: | 9.33 in |
| B: | 14.5 | BF: | 0.53 |
| C: | 16.5 in | RQ: | 8.69 in |
| T: | 3.188 | Center Distance (in): | 6 in |
| F: | 6.38 | J: | 12.75 in |
| G: | 3.19 | AJ: | 7.25 |
| AE1: | 0.52 | V: | 4.256 in |
| FA: | 11.13 in | AG: | 11.5 |
| BD: | 9 | AE2: | 0.52 |
Technical Specifications
| Input Style: | C-Face Quill | Ratio Range: | 15:1 |
| Model Code: | HMQ860 | Series Code: | GR |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Line: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | H1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Assembly: | HMQ-H1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | H1 |
| Output RPM: | 116 | Bore Code: | 51 |
| Output Key: | 3/4 X 4.00 | Thrust Rating - output shaft: | 3990 |
| Ratio: | 15:1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 19.23 |
| Center Distance (in): | 6 | Housing Material: | Cast Iron |
| Motor Frame Size: | 180 | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 3.188 in |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 9515 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

